We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

TrustFLEX Platform

Need Help?

Privacy Policy

Live Chat

Live Chat

Pre-Configured Security ICs to Support the Most Common Authentication Use Cases


If you find yourself on this page, you’ve most likely already reviewed the features of the Trust&GO platform and have determined that you need a more flexible option to implement security ICs in your design. With our TrustFLEX platform, you can order a variety of security ICs with a pre-established locked configuration that supports the most common embedded security use cases. The TrustFLEX platform supports secure authentication ICs, 32-bit microcontrollers and platform root of trust ICs.

Choose From These TrustFLEX Use Cases


  • Wireless Power Consortium (WPC) Qi® 1.3 and 2.0 wireless power charging authentication
  • Certificate authentication for any Public Key Infrastructure (PKI) or cloud platform
  • Token authentication
  • Secure boot 
  • Over-the-Air (OTA) verification
  • Firmware IP protection
  • Code rollback
  • Hardware attestation
  • Message encryption
  • Public and private key attestation
  • Cryptographic key management
  • Ecosystem control, accessory authentication 
  • Disposable authentication 
  • Secure firmware update
  • Key attestation
  • Bus monitoring

If the TrustFLEX use cases do not meet the requirements of your authentication model, please look at our TrustCUSTOM platform.

TrustFLEX-Compatible Devices


CryptoAuthentication™ ICs

Microcontrollers (MCUs)

Platform Root of Trust

Use Cases 


TrustFLEX AWS® IoT Authentication

TrustFLEX Microsoft® Azure®

TrustFLEX LoRa® Secure Authentication

TrustFLEX TLS

What Are the Benefits of Using TrustFLEX Devices?


  • Implement your own custom PKI and leverage Microchip's secure provisioning services
  • Reduce the complexity and development time by starting with our pre-configured secure authentication ICs, platform root of trust ICs and 32-bit MCU
  • Utilize the Trust Platform Design Suite software development tool to access our use case selection tool and the code examples available in MPLAB® X Integrated Development Environment (IDE), allowing you to focus on your application code and reduce your development time​
  • Decrease your manufacturing and logistic costs by leveraging our Hardware Security Module (HSM) infrastructure that is already integrated into our factories​
  • Take advantage of Minimum Orderable Quantities (MOQs) as low as 500 to up to 2,000 to meet the production needs of even the smallest projects

Ready to Get Started With TrustFLEX?


To prototype security use cases with development kits, use the tutorials and code examples within the Trust Platform Design Suite (TPDS) software, which is available for Windows® and macOS® operating systems.

When working on custom configurations through TrustFLEX and TrustCUSTOM, request verification units by submitting the secure exchange questionnaire from TPDS and ordering verification units through microchipDIRECT.

Secure Key Provisioning Factory Certifications


Avoid the high risks of exposing your secret keys and reduce the costs of mass production by leveraging our secure key provisioning service. Our Trust Platform provisioning service prevents your credentials from being exposed at any time during product development and production while also eliminating the need for you to have extensive knowledge and the necessary secure networks to handle cryptographic keys securely.

Our factories are certified against Common Criteria standards:

TrustFLEX

  • SLC_CMC.5
  • ALC_CMS.5
  • ALC_DVS.2
  • ALC_LCD.1
  • ALC_DEL.1

These site certifications ensure that we hold the processes in our supply chain to the highest standards.

Learn more about the certifications at our MPHIL-1 and MPHIL-3 factories in the Philippines and MTHAI-0 and MMT-0 factories in Thailand.

Our processes for designing automotive products have also been UL-certified as compliant to the ISO/SAE 21434: Road Vehicle—Cybersecurity Engineering Standard. This is a demanding specification with 45 security categories, known as work products, each of which specifies a unique set of requirements that encompass all aspects of designing electrical and electronic systems for road vehicles, from ICs and software to firmware and libraries. The ISO/SAE 21434 designation demonstrates that we are dedicated to maintaining high standards in automotive cybersecurity and that cybersecurity is a priority focus throughout our entire organization.

GR-24-099568-241008-SCG-GRAPH-SCG-Security_Industry-9x5

TrustFLEX Devices